(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

One Touch Window, High-neck Shape, Net Type (Bolt Type), R Series

One Touch Window, High-neck Shape, Net Type (Bolt Type), R Series

Easy to mount on site. Mass-produced inspection window that does not require tools. Corrosion resistance, all corrosion-resistant, cover thickness H (mm) 113

PDF

Part Number

Configured Part Number is shown.

Part Number
CMD-R1-HGK
CMD-R1-HGK200D
CMD-R1-HGK400D
CMD-R1-HGKN
CMD-R2-HGK
CMD-R2-HGK200D
CMD-R2-HGK400D
CMD-R2-HGKN
CMD-R3-HGK200D
CMD-R3-HGK400D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial of Gasket Window Frame Dimensions A1 (Short End)
(mm)
Window Frame Dimensions B1 (Long Side)
(mm)

SGD 874.62

1 Piece(s) 13 Day(s) or more Foamed Polyethylene130200

SGD 873.67

1 Piece(s) 13 Day(s) or more Silicon Rubber (Heat Resistant: 200° C)130200

SGD 910.90

1 Piece(s) 13 Day(s) or more Balcony (Heat Resistant: 400° C)130200

SGD 822.50

1 Piece(s) 13 Day(s) or more Neoprene Rubber130200

SGD 1,109.35

1 Piece(s) 13 Day(s) or more Foamed Polyethylene200300

SGD 1,080.25

1 Piece(s) 13 Day(s) or more Silicon Rubber (Heat Resistant: 200° C)200300

SGD 1,182.63

1 Piece(s) 13 Day(s) or more Balcony (Heat Resistant: 400° C)200300

SGD 1,058.54

1 Piece(s) 13 Day(s) or more Neoprene Rubber200300

SGD 1,861.30

1 Piece(s) 13 Day(s) or more Silicon Rubber (Heat Resistant: 200° C)350500

SGD 1,980.72

1 Piece(s) 13 Day(s) or more Balcony (Heat Resistant: 400° C)350500

Loading...

  1. 1

Basic Information

Corrosion Resistance Full Corrosion Resistance Cover Thickness H(mm) 113

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)