(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Heavy Class, 100HB-Ps, Truck Type, for Heavy Duty, With Roller Bearing, Special Synthetic Resin Wheel With Brake (Part Numbers)

Heavy Class, 100HB-Ps, Truck Type, for Heavy Duty, With Roller Bearing, Special Synthetic Resin Wheel With Brake

[Features]
· A caster for heavy items that features low starting resistance and turns smoothly.
· Distortion due to load does not remain even when fixed for long periods of time.
· Employs a roller bearing for the wheel rotation part, features high load resistance, and smooth wheel rotation.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

107HB-PS

 
Part Number
107HB-PS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Roller Bearing Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

SGD 130.83

1 Piece(s) 4 Day(s) or more 130220.01~320.00254.8717190901003882Available10.53.2

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Wheel Material Phenol Resin
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance Body Material Cold rolled steel plate (SPCC) Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part 107HB-PS in the Heavy Class, 100HB-Ps, Truck Type, for Heavy Duty, With Roller Bearing, Special Synthetic Resin Wheel With Brake series.

Similar Part Numbers

Part Number
104ZH-PS
105HB-PS
106HB-PS
108HB-PS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Roller Bearing Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

SGD 48.67

1 Piece(s) 4 Day(s) or more 68140.01~220.00156.850506464502865No6.52.3

SGD 77.46

1 Piece(s) 11 Day(s) or more 92220.01~320.00225.471719090653866Available10.53.2

SGD 92.28

1 Piece(s) 11 Day(s) or more 106220.01~320.00235.271719090753868Available10.53.2

SGD 177.41

1 Piece(s) 11 Day(s) or more 165320.01~485.00343909011011013042119Available10.54

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)