(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Middle-Class, 100JH-P, Track-Type, Special Synthetic Resin Wheels for Medium and Heavy Loads (Packing Caster) (Part Numbers)

Middle-Class, 100JH-P, Track-Type, Special Synthetic Resin Wheels for Medium and Heavy Loads (Packing Caster)

[Features]
· Thanks to the special synthetic resin used for the wheels, this caster features high load resistance and can be pushed with minimal effort.
· Distortion due to the load does not remain even when fixed for long periods of time.
· A compact model that features an allowable load between that is between that of a medium load type and a heavy load type.
· Please select based on the application.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

106JH-P

 
Part Number
106JH-P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

SGD 54.19

1 Piece(s) 4 Day(s) or more 98140.01~220.00176.4626278787527668.52.9

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Phenol Resin
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance Body Material Cold rolled steel plate (SPCC) Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part 106JH-P in the Middle-Class, 100JH-P, Track-Type, Special Synthetic Resin Wheels for Medium and Heavy Loads (Packing Caster) series.

Similar Part Numbers

Part Number
104JH-P
105JH-P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

SGD 35.93

1 Piece(s) 4 Day(s) or more 6880.01~140.00107.8505064645025516.52.3

SGD 48.67

1 Piece(s) 4 Day(s) or more 87140.01~220.00156.8626278786527618.52.9

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)