(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Regressive Reflection Type Fiber Unit (Part Numbers)

Regressive Reflection Type Fiber Unit
  • Volume Discount

Ideal for transparent object detection. Also offer ultra slim wafers for wafer mapping.


[Features]
· Lineup of built-in polarization filter type and narrow vision type.
· Built-in polarizing filter that is not easily affected by the light reflected from the surface of glass, film, etc. NF-RR01 and narrow view design NF-RB01 (head ON) and NF-RB02 (side ON).
· Can select as per the application.
· Ultra thin design with thickness of only 2 mm.
· Wafer mapping which could only be done by transmission type requiring many wiring man-hours, is it possible with the regression reflection type.
· Since it is a space-saving side view type, it is easy to handle the fiber cable

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NF-RR01

Part Number
NF-RR01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 180.64

1 Piece(s)Available 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Fiber Unit Detection Object Colored Side / Transparent Objects Detection Type Reflection
Shape Use of Emitting and Receiving Integrated Reflection Plate Detection Light Type Small Spots Light Source Red LED
Head Shape Square Case Material Polycarbonate (PC) Amplifier Installation Type Separate Type
Detection distance 【classification】(mm) ~2000 Detection Type (Selectable only with Reflection Type) Retro-Reflective Operating Environment Standard / Cold Resistance
Ambient Operating Temperature Range(°C) -25::55 Ambient operating humidity range(%) 35::85 Max. Head Size, Width W(mm) 9.5
Max. Head Size, Height H(mm) 5.2 Max. Head Size, Length L(mm) 15 Fiber Type (Selectable only when Amplifier is not installed) Does not break / bend
Fiber clothing material PVC Bending radius R(mm) 1 Connecting Type -
Output - Specification (type) Built-in deflection filter (stable detection for transparent work pieces) Fiber unit features Free Cut
Applicable part - Center Detection Distance(mm) - Output Mode -
Timer Function - Indicator Light - Accessory -
Cable - Head material - Protection Fittings -
Types - Receptor angle - Detection Distance details(mm) 10~1390

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)