(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pad with Fixed Fixture and Fitting/PHTK-YK

Pad with Fixed Fixture and Fitting/PHTK-YK

This is a deep pad, PH series. [Materials]Rubber-based, [Pad Shape] Deep type

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PHTK-65-N

Part Number
PHTK-65-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 73.83

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Pad Type Lip portion is thin / Holder Set Pad Shape Deep Type Mounting Method Recessed Type
Plumbing Fitting Without fitting (Rc) Rubber Group Material Nitrile Rubber Environment Standard / Cold Resistance / Heat Resistant
Material Rubber-based Color Black Operating Temperature Range(°C) -26::120
Pad Diameter(mm) 65 Vacuum Outlet Direction Vertical Outlet

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)