(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pad With Fitting and Fixing Bracket, PFTK and PFYK (Part Numbers)

Pad With Fitting and Fixing Bracket, PFTK and PFYK

Pad with metal fitting with lineup of abundant pad sizes.
[Features]
· Supports pad sizes from ø1.5 to 200 (pad diameter 1.5 to 200 mm).
· Exceptional durability and a long lifespan.
· Excellent oil resistance and heat resistance makes the product useful in various environments.
[Applications]
· For suction transport of all materials such as metal, resin and paper.
· For heavy load transport.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

PFTK-60-F

Part Number
PFTK-60-F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPad Shape Mounting Method Plumbing Fitting Rubber Group Material Environment Color Operating Temperature Range
(°C)
Pad Diameter
(mm)
Vacuum Outlet Direction D
(mm)

SGD 115.53

1 Piece(s) 10 Day(s) or more [Standard] StandardInsertion Type[Rp(G)] Without fitting (Rc)Fluorine RubberStandard / Cold Resistance / Heat Resistant[Black] White point on the black-10~23060Vertical Outlet40

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Material Rubber-based

Please check the type/dimensions/specifications of the part PFTK-60-F in the Pad With Fitting and Fixing Bracket, PFTK and PFYK series.

Similar Part Numbers

Part Number
PFTK-10A-S
PFTK-15-N
PFTK-15-S
PFTK-60-N
PFTK-60-S
PFTK-60-U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPad Shape Mounting Method Plumbing Fitting Rubber Group Material Environment Color Operating Temperature Range
(°C)
Pad Diameter
(mm)
Vacuum Outlet Direction D
(mm)

SGD 20.32

1 Piece(s) 10 Day(s) or more SmallRecessed TypeBarbed Couplers[Silicon Rubber] Silicon RubberStandard / Cold Resistance / Heat ResistantWhite-60~25010Vertical Outlet22.5

SGD 21.14

1 Piece(s) 10 Day(s) or more [Standard] StandardInsertion TypeBarbed Couplers[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant[Black] Black-26~12015Vertical Outlet22

SGD 23.71

1 Piece(s) 10 Day(s) or more [Standard] StandardInsertion TypeBarbed Couplers[Silicon Rubber] Silicon RubberStandard / Cold Resistance / Heat ResistantWhite-60~25015Vertical Outlet22

SGD 54.10

1 Piece(s) 9 Day(s) or more [Standard] StandardInsertion Type[Rp(G)] Without fitting (Rc)[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant[Black] Black-26~12060Vertical Outlet40

SGD 66.09

1 Piece(s) 10 Day(s) or more [Standard] StandardInsertion Type[Rp(G)] Without fitting (Rc)[Silicon Rubber] Silicon RubberStandard / Cold Resistance / Heat ResistantWhite-60~25060Vertical Outlet40

SGD 89.90

1 Piece(s) 10 Day(s) or more [Standard] StandardInsertion Type[Rp(G)] Without fitting (Rc)Urethane RubberStandard / Cold ResistanceBlue-20~7560Vertical Outlet40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)