(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pad With Buffer Bracket NAPFTS/YS (Part Numbers)

Pad With Buffer Bracket NAPFTS/YS

Standard flat pad available with a wide range of pad sizes.
[Features]
· Supports pad sizes from ø1.5 to 200 (diameter 1.5 to 200 mm).
· Exceptional durability and a long lifespan.
· Dry bearings are used in the stroke part for excellent durability.
· Fitting has a stroke function to reduce the load when contacted to the suction target object.
[Applications]
· For suction transport of all materials such as metal, resin and paper.
· For heavy load transport.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

NAPFTS-5A-6-N

Part Number
NAPFTS-5A-6-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPlumbing Fitting Rubber Group Material Environment Color Operating Temperature Range
(°C)
Pad Diameter
(mm)
Stroke
(mm)
Vacuum Outlet Direction

SGD 48.41

1 Piece(s) 10 Day(s) or more [Rp(G)] Without fitting (M3)[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant[Black] Black-60~25056Vertical Outlet

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Flat Shape Mounting Method Attachment Type
Material Rubber-based

Please check the type/dimensions/specifications of the part NAPFTS-5A-6-N in the Pad With Buffer Bracket NAPFTS/YS series.

Similar Part Numbers

Part Number
NAPFTS-10A-10-N
NAPFTS-10A-10-N-O
NAPFTS-10A-10-NE
NAPFTS-5A-6-N-O
NAPFTS-5A-6-N-T
NAPFTS-5A-6-S-O
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPlumbing Fitting Rubber Group Material Environment Color Operating Temperature Range
(°C)
Pad Diameter
(mm)
Stroke
(mm)
Vacuum Outlet Direction

SGD 49.07

1 Piece(s) 10 Day(s) or more [Rp(G)] Without fitting (M5)[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant[Black] Black-60~2501010Vertical Outlet

SGD 60.05

1 Piece(s) 10 Day(s) or more Push-In Fitting[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant[Black] Black-26~1201010Vertical Outlet

SGD 58.31

1 Piece(s) 10 Day(s) or more [Rp(G)] Without fitting (M5)[Nitrile Rubber] Conductive Nitrile RubberStandard / Cold Resistance / Dissipation / Heat Resistant[Black] Blue point on the black-26~1201010Vertical Outlet

SGD 52.53

1 Piece(s) 10 Day(s) or more Push-In Fitting[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant[Black] Black-26~12056Vertical Outlet

SGD 49.74

1 Piece(s) 10 Day(s) or more Barbed Couplers[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant[Black] Black-26~12056Vertical Outlet

SGD 53.89

1 Piece(s) 10 Day(s) or more Push-In Fitting[Silicon Rubber] Silicon RubberStandard / Cold Resistance / Heat ResistantWhite-60~25056Vertical Outlet

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)