(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Ejector Unit MC22 Series (Part Numbers)

Vacuum Ejector Unit MC22 Series

It is lightweight and compact, has a pressure switch and allows selection of nozzle diameter.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

MC22M10HSABSL4BLR202

Part Number
MC22M10HSABSL4BLR202
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAdditional Function Ultimate Vacuum Pressure
(kPa)
Air Consumption Flow Rate
(l/min)
Application Suction Flow
(l/min)
Nozzle Dia. Overall Length B
(mm)
Details Type Pressure Switch Number of circuits (only in the case of manifold) Unit Body Mounted number (only in the case of a manifold) The setting method(only for manifold) Rated Pressure
(MPa)

SGD 631.34

1 Piece(s) 10 Day(s) or more Pressure Switch for Vacuum with LED Display-8748Manifolds201.0mm86.6No check valveMVS-030AB2 Outlets2-unit-0.5MPa

Loading...

  1. 1

Basic Information

Type Unit Vacuum Port Connecting Port Shape M5 Air Supply Port Connecting Port Shape Rc1/8
Operating Pressure Range(MPa) 0.2::0.5 Ambient Temperature(°C) 0::50 Body Material Aluminum
Electromagnetic Valve Voltage DC24V Electromagnetic Valve Wiring Method Connector with lead wire Supply Air Passage State Normally Closed
Applicable Fluids Oil-less compressed air

Please check the type/dimensions/specifications of the part MC22M10HSABSL4BLR202 in the Vacuum Ejector Unit MC22 Series series.

Similar Part Numbers

Part Number
MC22M05HSVGL4BLR404
MC22M05HSVGL4BLR707
MC22M05HSVGL4BLR808
MC22M10HSABSL4BLR303
MC22M10HSABSL4BLR404
MC22M10HSABSL4BLR505
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAdditional Function Ultimate Vacuum Pressure
(kPa)
Air Consumption Flow Rate
(l/min)
Application Suction Flow
(l/min)
Nozzle Dia. Overall Length B
(mm)
Details Type Pressure Switch Number of circuits (only in the case of manifold) Unit Body Mounted number (only in the case of a manifold) The setting method(only for manifold) Rated Pressure
(MPa)

SGD 1,309.46

1 Piece(s) 10 Day(s) or more Pressure Switch for Mechanical Vacuum-8710Manifolds60.5mm86.6No check valveMPS-V234 Outlets4-unit-0.5MPa

SGD 2,261.15

1 Piece(s) 21 Day(s) or more Pressure Switch for Mechanical Vacuum-8710Manifolds60.5mm86.6No check valveMPS-V237 Outlets7-unit-0.5MPa

SGD 2,579.17

1 Piece(s) 21 Day(s) or more Pressure Switch for Mechanical Vacuum-8710Manifolds60.5mm86.6No check valveMPS-V238 Outlets8-unit-0.5MPa

SGD 923.64

1 Piece(s) 10 Day(s) or more Pressure Switch for Vacuum with LED Display-8748Manifolds201.0mm86.6No check valveMVS-030AB3 Outlets3-unit-0.5MPa

SGD 1,215.92

1 Piece(s) 10 Day(s) or more Pressure Switch for Vacuum with LED Display-8748Manifolds201.0mm86.6No check valveMVS-030AB4 Outlets4-unit-0.5MPa

SGD 1,508.23

1 Piece(s) 10 Day(s) or more Pressure Switch for Vacuum with LED Display-8748Manifolds201.0mm86.6No check valveMVS-030AB5 Outlets5-unit-0.5MPa

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)