(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Connection Cable For RK Series

Part Number

Configured Part Number is shown.

Part Number
CC05PK5
CC05PK5B
CC05PK5R
CC05PK5RB
CC10PK5
CC10PK5B
CC10PK5R
CC10PK5RB
CC20PK5
CC20PK5B
CC20PK5R
CC20PK5RB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCable Length
(m)
Electromagnetic Brake Cable Type Number of Bores

SGD 72.00

1 Piece(s) 12 Day(s) 5NAConnection5

SGD 105.00

1 Piece(s) 12 Day(s) 5AvailableConnection7

SGD 113.00

1 Piece(s) 12 Day(s) 5NAMovable connection5

SGD 146.00

1 Piece(s) 12 Day(s) 5AvailableMovable connection7

SGD 136.00

1 Piece(s) 17 Day(s) 10NAConnection5

SGD 211.00

1 Piece(s) 17 Day(s) 10AvailableConnection7

SGD 228.00

1 Piece(s) 17 Day(s) 10NAMovable connection5

SGD 291.00

1 Piece(s) 17 Day(s) 10AvailableMovable connection7

SGD 290.00

1 Piece(s) 17 Day(s) 20NAConnection5

SGD 422.00

1 Piece(s) 17 Day(s) 20AvailableConnection7

SGD 457.00

1 Piece(s) 17 Day(s) 20NAMovable connection5

SGD 582.00

1 Piece(s) 17 Day(s) 20AvailableMovable connection7

Loading...

  1. 1

Basic Information

Type No Crimp Terminal Applicable products CRK/RK Series Connecting points Motor–circuit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)