(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

O-Ring Seal Type Adapter SWO-6 (Different Diameters)

O-Ring Seal Type Adapter SWO-6 (Different Diameters)

[Features]
· A SWO-6 metal fitting equivalent with a thread on the hose attachment side and a thread on the shoulder section side. The two threads have different sizes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SWO-6-6X9
SWO-6-12X9
SWO-6-19X12
SWO-6-19X25
SWO-6-25X19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew T1 Size Screw T2 Size Nominal Diameter

SGD 10.80

1 Piece(s) 9 Day(s) or more 10G 30° Female Sheet, 1/43/86×9

SGD 20.35

1 Piece(s) 9 Day(s) or more 10G 30° Female Sheet, 1/23/812×9

SGD 35.00

1 Piece(s) 9 Day(s) or more 10G 30° Female Sheet, 3/41/219×12

SGD 51.11

1 Piece(s) 9 Day(s) or more 10G 30° Female Sheet, 3/4119×25

SGD 51.11

1 Piece(s) 9 Day(s) or more 10G 30° Female Sheet, 13/425×19

Loading...

  1. 1

Basic Information

Type Adapter Shape 45° Elbow Connection Type Male thread × Male thread
Types of connection screw T1 PF30°FCS Types of connection screw T2 G Material SS
Surface Treatment Trivalent Chromate Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)