(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

PSE-18 Type Pressure-Resistant Explosion Proof Type Solenoid Valve

PSE-18 Type Pressure-Resistant Explosion Proof Type Solenoid Valve

[Features]
· Applicable in explosive and hazardous areas.
· Equipped with a manual override for ease in testing or actuation during power failure.
· The direction of conduit tube threads can be changed to make installation or wiring easy.
· Tube end core can be installed in straight type for preventing rust occurrence.
· Used where there is danger of explosion from explosive gas.
· Pilot operated piston system used for a variety of fluids including oil with superior durability.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PSE18-J1-20A
PSE18-J1-32A
PSE18-J1-40A
PSE18-J1-50A
PSE18-J2-15A
PSE18-J2-20A
PSE18-J2-25A
PSE18-J2-32A
PSE18-J2-40A
PSE18-J2-50A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPlumbing Thread Nominal Rated Voltage

SGD 1,481.52

1 Piece(s) 8 Day(s) or more 3/4B(20A)AC100/110V 50/60Hz

SGD 1,640.93

1 Piece(s) 8 Day(s) or more 1 1/4B(32A)AC100/110V 50/60Hz

SGD 1,762.82

1 Piece(s) 8 Day(s) or more 1 1/2B(40A)AC100/110V 50/60Hz

SGD 1,940.98

1 Piece(s) 8 Day(s) or more 2B(50A)AC100/110V 50/60Hz

SGD 1,481.52

1 Piece(s) 8 Day(s) or more 1/2B(15A)AC200/220V 50/60Hz

SGD 1,481.52

1 Piece(s) 8 Day(s) or more 3/4B(20A)AC200/220V 50/60Hz

SGD 1,500.27

1 Piece(s) 8 Day(s) or more 1B(25A)AC200/220V 50/60Hz

SGD 1,640.93

1 Piece(s) 8 Day(s) or more 1 1/4B(32A)AC200/220V 50/60Hz

SGD 1,762.82

1 Piece(s) 8 Day(s) or more 1 1/2B(40A)AC200/220V 50/60Hz

SGD 1,940.98

1 Piece(s) 8 Day(s) or more 2B(50A)AC200/220V 50/60Hz

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Air / Water / Oil / Gas Operating Environment Standard / Explosion Proofing
Switching Type Normally Close End Connection JIS Rc Thread Driving Type Pilot-operated
Fluid temperature(°C) 5::60 Insulation type B Body Material CAC406
Maximum Applicable Pressure(MPa) 1.0 Applicable Pressure(MPa) 0.02~1.0 Shape Straight Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)