(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Power and energy saving solenoid valve with the integration of a "Self maintenance function" for remaining open with a permanent magnet and a built-in power supply unit.
[Features]
· Compared to the conventional general-purpose models, this series is designed to reduce CO2 emission by 92% and operate at 1/10 to 1/15 less power.
· Saves energy as it can be used with a general solenoid valve control circuit.
· Extensive operating voltage range of AC100 to 240V, can operate with free power.
· As the self maintenance function also operates while the valve is open, coil does not heat up.
· Equipped with a water hammer sensitive mechanism.
Japanese Only
Part Number |
---|
WS35-D-10A |
WS35-D-15A |
WS35-D-20A |
WS35-D-25A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Plumbing Thread Nominal |
---|---|---|---|---|---|
SGD 663.87 | 1 Piece(s) | 8 Day(s) or more | 3/8B(10A) | ||
SGD 663.87 | 1 Piece(s) | 8 Day(s) or more | 1/2B(15A) | ||
SGD 736.07 | 1 Piece(s) | 8 Day(s) or more | 3/4B(20A) | ||
SGD 849.52 | 1 Piece(s) | 8 Day(s) or more | 1B(25A) |
Loading...
Type | Electromagnetic | Applicable Fluid | Air / Water | Operating Environment | Standard |
---|---|---|---|---|---|
Switching Type | Normally Close | End Connection | JIS Rc Thread | Driving Type | Pilot-operated |
Fluid temperature(°C) | 5::60 | Insulation type | B | Body Material | SCS13 |
Maximum Applicable Pressure(MPa) | 0.5 | Applicable Pressure(MPa) | 0~0.5 |
How can we improve?
How can we improve?