(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

HG-4A Type, Return Cock (Part Numbers)

HG-4A Type, Return Cock

[Features]
• A radiator valve and return cock with a low fluid-resistant structure for warm water that enables easy opening and closing because of the cock function.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HG4A-F-15A

 
Part Number
HG4A-F-15A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 68.45

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Valve Type Return cock Main Body Shape Angle Body Material CAC406 Nickel chrome plating
Applicable Fluid Water End Connection Inlet Port JIS Rc Thread End Connection Nominal Diameter of Inlet Port Thread 1/2B(15A)
End Connection Outlet Port JIS, R Thread (Union Joint) End Connection Nominal Diameter of Outlet Port Thread 1/2B(15A) Handle Shape Round-shaped handle
Body Lining No Height H(mm) 37 Maximum Applicable Pressure(MPa) 0.35
Fluid temperature(℃) 5~90

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)