(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Fiber Sensor (FT/FD/FR) (Part Numbers)

Fiber Sensor (FT/FD/FR)

[Features]·The manufacturer have achieved a reasonable price while greatly improving flexibility performance, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FR-KZ50E

Part Number
FR-KZ50E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Detected Objects Detection Type Detection Light Type Light source, emitting element Head Shape Head Material Amplifier Installation Type Applicable Pipe (Selectable only with Pipe Mounting Type)
(Ø)
Detection Type (Selectable only with Reflection Type) Operating Temperature Range
(°C)
Protection Structure Max. Head Size, Length L
(mm)
Fiber core material Fiber Type (Selectable only when Amplifier is not installed) Fiber minimum bend R
(mm)
Product type Connection method
(m)
Cable length Number of core Output Fiber (classification name) Fiber, screw type Fiber, cylindrical type Fiber length
(mm)
Detection distance details
(mm)
Tube lenght
(mm)
Sensing height/width
(mm)
Power supply voltage Output operation Accessory Content

SGD 203.63

1 Piece(s) 12 Day(s) or more 10[Fiber Sensor (Amplifier)] Fiber Sensor-Retroreflective--Square-Separate Type---IP30--Flex Resistant2Narrow beam (Side sensing)-------200020-1000------