(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Bevel Box T TypeCBX (Part Numbers)

Bevel Box T TypeCBX

Tough bevel box with high-grade cast iron case and tapered roller bearings. With the high-efficiency L type bevel box that uses carburized spiral bevel gears to reduce noise, 8 paths can be chosen by positioning the shaft. Lubricated with high-grade lubricant.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CBX-401TE

Part Number
CBX-401TE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSReduction Ratio Axis Dia.
(φ)
Other axis arrangement Rotation angle backlash Shaft Diameter 1 (Bush Diameter)
(φ)
Shaft Diameter 2
(φ)
Width of Body
(mm)
Thickness of Body
(mm)
Height of Body
(mm)

SGD 2,236.70

1 Piece(s) 10 Day(s) 10140E Type8'~20'4040266200350

Loading...

  1. 1

Basic Information

Mounting Class Flange With Leg Type Bevel gear With or Without Motors No
Output Shaft Type Solid Output Shaft Placement Other two axles Shaft Material Steel
Material of Body FC250

Please check the type/dimensions/specifications of the part CBX-401TE in the Bevel Box T TypeCBX series.

Similar Part Numbers

Part Number
CBX-191TD
CBX-191TE
CBX-191TF
CBX-401TF
CBX-401TG
CBX-401TH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSReduction Ratio Axis Dia.
(φ)
Other axis arrangement Rotation angle backlash Shaft Diameter 1 (Bush Diameter)
(φ)
Shaft Diameter 2
(φ)
Width of Body
(mm)
Thickness of Body
(mm)
Height of Body
(mm)

SGD 927.80

1 Piece(s) 10 Day(s) 10119Type D11'~30'1919156129219

SGD 927.80

1 Piece(s) 10 Day(s) 10119E Type11'~30'1919156129219

SGD 927.80

1 Piece(s) 10 Day(s) 10119Type F11'~30'1919156129219

SGD 2,236.70

1 Piece(s) 10 Day(s) 10140Type F8'~20'4040266200350

SGD 2,236.70

1 Piece(s) 10 Day(s) 10140G-Type8'~20'4040266200350

SGD 2,236.70

1 Piece(s) 10 Day(s) 10140H Type8'~20'4040266200350

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)