(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Bevel Box T-type CBX (Part Numbers)

Bevel Box T-type CBX

Tough bevel box with high-grade cast iron case and tapered roller bearings. With the high-efficiency L type bevel box that uses carburized spiral bevel gears to reduce noise, 16 paths can be chosen by positioning the shaft. Lubricated with high-grade lubricant.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CBX-252LL

Part Number
CBX-252LL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSReduction Ratio Axis Dia.
(φ)
Other axis arrangement Rotation angle backlash Shaft Diameter 1 (Bush Diameter)
(φ)
Shaft Diameter 2
(φ)
Width of Body
(mm)
Thickness of Body
(mm)
Height of Body
(mm)

SGD 1,303.50

1 Piece(s) 10 Day(s) 10225L-Type15'~36'2525209155266

Loading...

  1. 1

Basic Information

Mounting Class Flange With Leg Type Bevel gear With or Without Motors No
Output Shaft Type Solid Output Shaft Placement Other single shafts Shaft Material Steel
Material of Body FC250

Please check the type/dimensions/specifications of the part CBX-252LL in the Bevel Box T-type CBX series.

Similar Part Numbers

Part Number
CBX-191LD
CBX-191LE
CBX-191LF
CBX-252LM
CBX-252LN
CBX-252LO
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSReduction Ratio Axis Dia.
(φ)
Other axis arrangement Rotation angle backlash Shaft Diameter 1 (Bush Diameter)
(φ)
Shaft Diameter 2
(φ)
Width of Body
(mm)
Thickness of Body
(mm)
Height of Body
(mm)

SGD 899.60

1 Piece(s) 10 Day(s) 10119Type D11'~30'1919155129219

SGD 899.60

1 Piece(s) 10 Day(s) 10119E Type11'~30'1919155129219

SGD 899.60

1 Piece(s) 10 Day(s) 10119Type F11'~30'1919155129219

SGD 1,303.50

1 Piece(s) 10 Day(s) 10225M Type15'~36'2525209155266

SGD 1,303.50

1 Piece(s) 10 Day(s) 10225N Type15'~36'2525209155266

SGD 1,303.50

1 Piece(s) 10 Day(s) 10225O type15'~36'2525209155266

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)