(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Worm Wheel PG (Part Numbers)

Worm Wheel PG

Light and strong worm wheel with good slide, made from MC nylon. Can be used without lubrication, so ideal for food machinery.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PG2-20R2J14

Part Number
PG2-20R2J14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
The Number of Teeth Module Number of Starts Torsional Angle
(°)
Keyway
(mm)
Screw hole position
(mm)
Screw Hole Dimensions
(mm)
Shaft Hole Specifications

SGD 63.78

1 Piece(s) 10 Day(s) 10142220227°25′5×2.3M46.5Finished product

Loading...

  1. 1

Basic Information

Types Wheel Material MC901 Heat Treatment No
Accuracy Grade KHK, W, 002, Class 5 Ground Tooth No Twisting Direction R

Please check the type/dimensions/specifications of the part PG2-20R2J14 in the Worm Wheel PG series.

Similar Part Numbers

Part Number
PG1-20R2J6
PG1-30R1
PG1-30R1J6
PG2-20R2J15
PG2-20R2J16
PG2-20R2J17
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
The Number of Teeth Module Number of Starts Torsional Angle
(°)
Keyway
(mm)
Screw hole position
(mm)
Screw Hole Dimensions
(mm)
Shaft Hole Specifications

SGD 27.58

1 Piece(s) 10 Day(s) 1061020127°11′-M45Finished product

SGD 21.09

1 Piece(s) 8 Day(s) 1061030113°35′---Pilot Hole Product

SGD 32.39

1 Piece(s) 10 Day(s) 1061030113°35′-M45Finished product

SGD 63.78

1 Piece(s) 8 Day(s) 10152220227°25′5×2.3M46.5Finished product

SGD 63.78

1 Piece(s) 10 Day(s) 10162220227°25′5×2.3M46.5Finished product

SGD 63.77

1 Piece(s) 10 Day(s) 10172220227°25′5×2.3M46.5Finished product

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)