(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Worm Wheel CG (Part Numbers)

Worm Wheel CG

General widely used type of worm wheel with general purpose versatility at low price with wide selection of modules and teeth numbers.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CG3-50L1J25

Part Number
CG3-50L1J25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
The Number of Teeth Size of Screw Hole Module Number of Starts Torsional Angle
(°)
Twisting Direction Keyway
(mm)
Screw hole position
(mm)
Screw Hole Dimensions
(mm)
Shaft Hole Specifications

SGD 169.90

1 Piece(s) 10 Day(s) 10253050M6313°55′L8×3.3-7.5Finished product

Loading...

  1. 1

Basic Information

Types Wheel Material FC200 Heat Treatment No
Accuracy Grade KHK, W, 002, Class 4 Ground Tooth No

Please check the type/dimensions/specifications of the part CG3-50L1J25 in the Worm Wheel CG series.

Similar Part Numbers

Part Number
CG1-100R1J14
CG1-100R1J15
CG1-100R1J16
CG3-50L1J28
CG3-50L1J30
CG3-50L1J32
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
The Number of Teeth Size of Screw Hole Module Number of Starts Torsional Angle
(°)
Twisting Direction Keyway
(mm)
Screw hole position
(mm)
Screw Hole Dimensions
(mm)
Shaft Hole Specifications

SGD 74.27

1 Piece(s) 10 Day(s) 101410100M4113°35′R5×2.355Finished product

SGD 74.25

1 Piece(s) 10 Day(s) 101510100M4113°35′R5×2.355Finished product

SGD 74.23

1 Piece(s) 10 Day(s) 101610100M4113°35′R5×2.355Finished product

SGD 169.50

1 Piece(s) 10 Day(s) 10283050M6313°55′L8×3.3-7.5Finished product

SGD 169.30

1 Piece(s) 10 Day(s) 10303050M6313°55′L8×3.3-7.5Finished product

SGD 169.00

1 Piece(s) 10 Day(s) 10323050M8313°55′L10×3.3-7.5Finished product

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)