(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Helical Gear SN (Part Numbers)

Helical Gear SN

Spiral gears have crossed axes (R & R, L & L) and parallel axes (R & L), depending on combinations of screw direction. Pay attention to axial direction and rotational direction.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SN3-15LJ25

Part Number
SN3-15LJ25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Twisting Direction Shaft Bore Config. Shaft Bore Dia., Shaft Dia. Tooth Width
(mm)
Boss diameter B
(φ)
Hole diameter A
(φ)
Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications

SGD 84.70

1 Piece(s) 8 Day(s) or more 10315LeftKeyway + Tap-2550258×3.3M69Finished product

Loading...

  1. 1

Basic Information

Material(mm) Steel Heat Treatment(φ) No Ground Tooth No
Surface Treatment Black oxide finish Hole Dia. Tolerance H7 Metal system material S45C
Torsional Angle(°) 45 Accuracy Grade N9 Grade

Please check the type/dimensions/specifications of the part SN3-15LJ25 in the Helical Gear SN series.

Similar Part Numbers

Part Number
SN1-13RJ6
SN1-15L
SN1-15LJ6
SN3-15LJ28
SN3-15LJ30
SN3-15R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Twisting Direction Shaft Bore Config. Shaft Bore Dia., Shaft Dia. Tooth Width
(mm)
Boss diameter B
(φ)
Hole diameter A
(φ)
Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications

SGD 22.92

1 Piece(s) 4 Day(s) or more 10113RightRound hole+tap610156NAM45Finished product

SGD 12.01

1 Piece(s) 5 Day(s) or more 10115LeftRound hole610186NA--Pilot Hole Product

SGD 23.40

1 Piece(s) 8 Day(s) or more 10115LeftRound hole+tap610186NAM45Finished product

SGD 84.30

1 Piece(s) 8 Day(s) or more 10315LeftKeyway + Tap-2550288×3.3M69Finished product

SGD 84.00

1 Piece(s) 8 Day(s) or more 10315LeftKeyway + Tap-2550308×3.3M69Finished product

SGD 46.10

1 Piece(s) 5 Day(s) or more 10315RightRound hole20255020NA--Pilot Hole Product

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)