(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ground Spiral Bevel Gear MMSG (Part Numbers)

Ground Spiral Bevel Gear MMSG

SCM415 made, carburized and quenched tooth part, tooth surface hardness HRC55 to 60. Precision JISB1704 grade 1 ground tooth spiral miter.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MMSG2-25RJ19

Part Number
MMSG2-25RJ19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Shaft Bore Config. Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications

SGD 200.99

1 Piece(s) 10 Day(s) 10225Keyway + Tap1119R6×2.85.5M5Finished product

Loading...

  1. 1

Basic Information

Shape Spiral Miter Gear Gear Ratio 1 Material Steel
Heat Treatment Carburizing and Quenching Ground Tooth Presence Surface Treatment No
Accuracy Grade(* New JIS) Class 1 Shaft Bore Tolerance H7 Spiral Angle(deg) 35
Material (Details) SCM415

Please check the type/dimensions/specifications of the part MMSG2-25RJ19 in the Ground Spiral Bevel Gear MMSG series.

Similar Part Numbers

Part Number
MMSG2-20LJ15
MMSG2-20LJ16
MMSG2-20LJ17
MMSG2-25RJ20
MMSG2-25RJ22
MMSG2-30L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Shaft Bore Config. Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications

SGD 175.86

1 Piece(s) 10 Day(s) 10220Keyway + Tap915L5×2.36.25M4Finished product

SGD 175.84

1 Piece(s) 10 Day(s) 10220Keyway + Tap916L5×2.36.25M4Finished product

SGD 175.82

1 Piece(s) 10 Day(s) 10220Keyway + Tap917L5×2.36.25M4Finished product

SGD 200.96

1 Piece(s) 10 Day(s) 10225Keyway + Tap1120R6×2.85.5M5Finished product

SGD 200.91

1 Piece(s) 10 Day(s) 10225Keyway + Tap1122R6×2.85.5M5Finished product

SGD 198.09

1 Piece(s) 10 Day(s) 10230Round hole1214LNo--Pilot Hole Product

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)