(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CP Stainless Spur Gear (Part Numbers)

CP Stainless Spur Gear

SUS303 stainless steel CP spur gear. Use in rust intolerant machines, such as food machinery, or to make the one revolution moving distance of the pinion as an opposing gear of the CP rack an integer length of 100, 150 etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SUSCP5-20J10

Part Number
SUSCP5-20J10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(Ø)
Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Material Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications

SGD 73.70

1 Piece(s) 10 Day(s) 1010201.591515SteelKeyway + Tap--4×1.8M47.5Finished product

Loading...

  1. 1

Basic Information

Gear Shape Shape B Surface Treatment No Heat Treatment No
Ground Tooth No Bearing No Backlash Presence
Shaft Bore Tolerance H7 Metal Bushing No Accuracy Grade(Old JIS) N8
Material (Details) SUS303

Please check the type/dimensions/specifications of the part SUSCP5-20J10 in the CP Stainless Spur Gear series.

Similar Part Numbers

Part Number
SUSCP10-20J17
SUSCP10-20J18
SUSCP10-20J19
SUSCP5-20J12
SUSCP5-20J8
SUSCP5-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(Ø)
Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Material Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications

SGD 179.66

1 Piece(s) 10 Day(s) 1017203.183130SteelKeyway + Tap--5×2.3M410Finished product

SGD 179.59

1 Piece(s) 10 Day(s) 1018203.183130SteelKeyway + Tap--6×2.8M510Finished product

SGD 179.52

1 Piece(s) 10 Day(s) 1019203.183130SteelKeyway + Tap--6×2.8M510Finished product

SGD 73.65

1 Piece(s) 10 Day(s) 1012201.591515SteelKeyway + Tap--4×1.8M47.5Finished product

SGD 50.75

1 Piece(s) 10 Day(s) 108201.591515SteelRound hole+tap--NAM57.5Finished product

SGD 47.70

1 Piece(s) 8 Day(s) 1010251.591515Stainless SteelRound hole3215NA--Pilot Hole Product

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)