(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spur Gear BSS (Part Numbers)

Spur Gear BSS

[Features]
· C3604 made, precision JISN8 grade, free-cut brass spur gear.
· M0.5 to 1 size, fine pitch spur gear for light loads.
· Products not in the standard lineup can also be specially ordered with short lead-times.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BSS0.8-20-P-6

Part Number
BSS0.8-20-P-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(Ø)
Gear Shape Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Shaft Bore Tolerance Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Tapped Hole Size Set screw (accessories) Pilot Hole Product, Completed Product

SGD 27.12

1 Piece(s) 13 Day(s) or more 106Shape B200.86-Round hole+tap288M4M4×3Finished product

Loading...

  1. 1

Basic Information

Material Brass Surface Treatment No Heat Treatment No
Ground Tooth No Bearing No Backlash Presence
Metal Bushing No Accuracy Grade(Old JIS) N8 Keyway (width × depth)(mm) NA
Material (Details) C3604

Please check the type/dimensions/specifications of the part BSS0.8-20-P-6 in the Spur Gear BSS series.

Similar Part Numbers

Part Number
BSS0.5-20
BSS0.5-20A
BSS0.5-20B
BSS0.8-20-P-7
BSS0.8-24B
BSS0.8-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(Ø)
Gear Shape Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Shaft Bore Tolerance Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Tapped Hole Size Set screw (accessories) Pilot Hole Product, Completed Product

SGD 9.01

1 Piece(s) 4 Day(s) or more 104Shape B200.53H7Round hole8.57NANAPilot Hole Product

SGD 9.75

1 Piece(s) 4 Day(s) or more 103K-Shaped200.53H7Round hole+tap1111M3M3×2.5Finished product

SGD 10.34

1 Piece(s) 10 Day(s) 104K-Shaped200.53H7Round hole+tap1111M3M3×2.5Finished product

SGD 27.12

1 Piece(s) 13 Day(s) or more 107Shape B200.86-Round hole+tap288M4M4×3Finished product

SGD 16.51

1 Piece(s) 8 Day(s) 105Shape B240.84H7Round hole+tap168M4M4×4Finished product

SGD 15.51

1 Piece(s) 5 Day(s) or more 105Shape B250.84H7Round hole178NANAPilot Hole Product

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)