(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
MC901 made, accuracy JIS N9 grade plastic spur gear that is lightweight and can be used without lubrication.
[Features]
・ MC901 made, accuracy JIS N9 grade plastic spur gear.
・ High-performance plastic gear made of MC nylon that can be used without lubrication, and is ideal for food machines.
[Applications]
・ Except for general industrial machines. Convenient for food machines, ticket gates, sushi robots, auto setters, etc.
Japanese Only
Part Number
Configured Part Number is shown.
PS1-18-P-7
Part Number |
---|
PS1-18-P-7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Hole diameter, Shaft diameter (Ø) | Number of Teeth (Teeth) | Module | Tooth Width (mm) | Shaft Bore Config. | Diameter of Hub (φ) | Length of Hub (mm) | Keyway (width × depth) (mm) | Tapped Hole Size | Set screw (accessories) | Pilot Hole Product, Completed Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 25.95 | 1 Piece(s) | 13 Day(s) or more | 10 | 7 | 18 | 1 | 10 | Round hole+tap | 14 | 10 | NA | M4 | M4×3 | Finished product |
Loading...
Gear Shape | Shape B | Material | Resin | Surface Treatment | No |
---|---|---|---|---|---|
Heat Treatment | No | Ground Tooth | No | Backlash | Presence |
Metal Bushing | No | Accuracy Grade(Old JIS) | N9 | Material (Details) | MC901 |
Please check the type/dimensions/specifications of the part PS1-18-P-7 in the PS Plastic Spur Gear series.
Part Number |
---|
PS1-100J14 |
PS1-100J15 |
PS1-100J16 |
PS1-18J6 |
PS1-20 |
PS1-20-H-7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Hole diameter, Shaft diameter (Ø) | Number of Teeth (Teeth) | Module | Tooth Width (mm) | Shaft Bore Config. | Diameter of Hub (φ) | Length of Hub (mm) | Keyway (width × depth) (mm) | Tapped Hole Size | Set screw (accessories) | Pilot Hole Product, Completed Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 94.46 | 1 Piece(s) | 8 Day(s) or more | 10 | 14 | 100 | 1 | 10 | Keyway + Tap | 40 | 10 | 5X2.3 | NA | NA | Finished product | ||
SGD 94.46 | 1 Piece(s) | 8 Day(s) or more | 10 | 15 | 100 | 1 | 10 | Keyway + Tap | 40 | 10 | 5X2.3 | NA | NA | Finished product | ||
SGD 94.46 | 1 Piece(s) | 8 Day(s) or more | 10 | 16 | 100 | 1 | 10 | Keyway + Tap | 40 | 10 | 5X2.3 | NA | NA | Finished product | ||
SGD 23.08 | 1 Piece(s) | 8 Day(s) or more | 10 | 6 | 18 | 1 | 10 | Round hole+tap | 14 | 10 | NA | NA | NA | Finished product | ||
SGD 11.32 | 1 Piece(s) | Same day | 10 | 6 | 20 | 1 | 10 | Round hole | 16 | 10 | NA | NA | NA | Pilot Hole Product | ||
SGD 23.03 | 1 Piece(s) | 13 Day(s) or more | 10 | 7 | 20 | 1 | 10 | Round hole | 16 | 10 | NA | NA | NA | Finished product |
How can we improve?
How can we improve?