(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

PS Plastic Spur Gear (Part Numbers)

PS Plastic Spur Gear

Click this image to zoom it.

Move the mouse over the image to zoom

  • PS Plastic Spur Gear
  • PS Plastic Spur Gear
  • On Sale Till 31/03/2025

MC901 made, accuracy JIS N9 grade plastic spur gear that is lightweight and can be used without lubrication.
[Features]
・ MC901 made, accuracy JIS N9 grade plastic spur gear.
・ High-performance plastic gear made of MC nylon that can be used without lubrication, and is ideal for food machines.
[Applications]
・ Except for general industrial machines. Convenient for food machines, ticket gates, sushi robots, auto setters, etc.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PS1-24

Part Number
PS1-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(Ø)
Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Tapped Hole Size Set screw (accessories) Pilot Hole Product, Completed Product

SGD 12.80

1 Piece(s) 4 Day(s) or more 10824110Round hole2010NANANAPilot Hole Product

Loading...

  1. 1

Basic Information

Gear Shape Shape B Material Resin Surface Treatment No
Heat Treatment No Ground Tooth No Backlash Presence
Metal Bushing No Accuracy Grade(Old JIS) N9 Material (Details) MC901

Please check the type/dimensions/specifications of the part PS1-24 in the PS Plastic Spur Gear series.

Similar Part Numbers

Part Number
PS1-100J14
PS1-100J15
PS1-100J16
PS1-24J8
PS1-25
PS1-25J8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(Ø)
Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Tapped Hole Size Set screw (accessories) Pilot Hole Product, Completed Product

SGD 94.46

1 Piece(s) 10 Day(s) 1014100110Keyway + Tap40105X2.3NANAFinished product

SGD 94.46

1 Piece(s) 10 Day(s) 1015100110Keyway + Tap40105X2.3NANAFinished product

SGD 94.46

1 Piece(s) 10 Day(s) 1016100110Keyway + Tap40105X2.3NANAFinished product

SGD 25.10

1 Piece(s) 10 Day(s) 10824110Round hole+tap2010NANANAFinished product

SGD 12.90

1 Piece(s) 4 Day(s) or more 10825110Round hole2010NANANAPilot Hole Product

SGD 25.30

1 Piece(s) 10 Day(s) 10825110Round hole+tap2010NANANAFinished product

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)