(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

F-Ring Spiral Duct Fitting, Cap, for Straight Pipe (FR-Z-M-175)

F-Ring Spiral Duct Fitting, Cap, for Straight Pipe FR-Z-M-175

Fitting made of molten zinc plated steel conforming to JIS G 3302, fitted with a special gasket. [Please confirm the precautions in the catalog for safety]

[Features]
· Connection and construction are easy.
· Standard connection method of a spiral duct is a screw + coating + taping.
· Thorough application may be difficult as application involves work at high places.
· F-Ring spiral is equipped with a gasket to a fitting portion, and because the construction is only finished by inserting and striking screws, you can expect a solid structure.
· Can reduce transport, lifting and operations.
▪·The overall material volume is reduced when pipes with smaller diameters are sequentially inserted into the straight pipe with large diameter.
▪ Therefore, this will significantly lower the weight compared to items prefabricated in a plant.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FR-Z-M-175

Part Number
FR-Z-M-175
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal diameter Pipe Thickness t
(mm)
The Diameter D' of Plug Section
(mm)

SGD 35.15

1 Piece(s) 11 Day(s) or more 1750.6173

Loading...

  1. 1

Basic Information

Type Cap Material Steel plate

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)