(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

F-Ring Spiral Duct Fitting 45° Section Bend (FR-Z-FE4-175)

F-Ring Spiral Duct Fitting 45° Section Bend FR-Z-FE4-175

Fitting made of molten zinc plated steel conforming to JIS G 3302, fitted with a special gasket. [Please check the safety precautions in the catalog]

[Features]
▪ Connection and installation is easy: Standard connection method of a spiral duct is screw + coating + taping.
· It might be difficult to install in high places.
· F-Ring spiral is equipped with a gasket to a fitting portion, a solid construct can be expected because construction can be completed simply by inserting and hitting screws.
▪·Reduces transportation and lifting work: The overall material volume is reduced when pipes with smaller diameters are sequentially inserted into a straight pipe with a large diameter.
▪ This lowers the weight significantly compared to items prefabricated in a plant.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FR-Z-FE4-175

Part Number
FR-Z-FE4-175
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Dia. The Diameter D' of Plug Section

SGD 40.76

1 Piece(s) 14 Day(s) or more 175173

Loading...

  1. 1

Basic Information

Type Fitting Fitting Type 45° Section Bend Material Steel plate
Gaskets Special Soft Vinyl Chloride

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)