(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

F-Ring Spiral Duct Fittings T Tube Two-way F (FR-Z-F2T-300-300)

F-Ring Spiral Duct Fittings T Tube Two-way F FR-Z-F2T-300-300

Fitting made of molten zinc-plated steel conforming to JIS G 3302, fitted with a special gasket. [Please study the safety precautions in the catalog.]

[Features]
· Connection and construction are easy.
· Standard connection method of a spiral duct is a screw + coating + taping.
· It is often difficult to ensure the quality of work performed in high places, such as this.
· F-Ring spiral is equipped with a gasket at its fitting portion. This allows the work to be finished simply by inserting and screwing, making construction secure.
· Reduces transportation and lifting work.
··The overall material volume reduces when pipes with smaller diameters are sequentially inserted into the straight pipe with large diameter.
· Significantly lower weight compared to prefabricated items.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FR-Z-F2T-300-300

Part Number
FR-Z-F2T-300-300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Dia. Nominal Dia. (Small Dia.) The Diameter D' of Plug Section

SGD 103.77

1 Piece(s) 11 Day(s) or more 300300298

Loading...

  1. 1

Basic Information

Type Fitting Fitting Type T Tube Material Steel plate
Gaskets Special Soft Vinyl Chloride(Two-Way) Mounted Number of Gaskets 2 pcs.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)