(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Optional Microphone for Measuring Sonic Belt Tension, Horizontal Type Arm Microphone

Optional Microphone for Measuring Sonic Belt Tension, Horizontal Type Arm Microphone

[Features]
· The horizontal type microphone has microphones extending from its sides, enabling measurement even in narrow spaces between the belt backside and machinery (thickness 10 mm, width 20 mm, overall length 170 mm).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TM-YOKO

 
Part Number
TM-YOKO
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 130.23

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Belt Shape Belt tension meter

Please check the type/dimensions/specifications of the part TM-YOKO in the Optional Microphone for Measuring Sonic Belt Tension, Horizontal Type Arm Microphone series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)