(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Slide Rail With Stopper KC-1261-S

Stainless Steel Slide Rail With Stopper KC-1261-S

Stop function uses spring stopper for smooth movement with ball bearing and excellent corrosion resistance.

[Features]
· With stop mechanism.
· By pushing the spring stopper, the stop can be released and the rail can be inserted and removed.
· Made of stainless steel, corrosion resistant.
· Slide part uses ball bearing and movement is smooth.

PDF

Stainless-Steel Construction With Excellent Corrosion Resistance

KC-1261-S-12 external appearance

KC-1261-S-12 external appearance

KC-1261-S dimensional drawing

KC-1261-S dimensional drawing

Product No.L1L2P1P2P3P4P5P6N(S)Allowable Load N/PairProduct Mass (g)
KC-1261-S-12304.8300.8260.3247.6136.5--152.49224314304
KC-1261-S-14355.6351.6311.1298.4187.3--203.2275284360
KC-1261-S-16406.4402.4361.9349.2238.1--254.0315353404
KC-1261-S-18457.2453.2412.7400288.9200406.4203.211330422455
KC-1261-S-20508504463.5450.8339.7225.4457.2228.6381392507
KC-1261-S-22558.8554.8514.3501.6390.5250.8508254406441560
KC-1261-S-24609.6605.6565.1552.4441.3276.2558.8279.4432441614
KC-1261-S-26660.4656.4615.9603.2492.1301.6609.6304.8483412662
KC-1261-S-28711.2707.2666.7654542.9327660.4330.2493412710
Part Number
KC-1261-S-12
KC-1261-S-14
KC-1261-S-16
KC-1261-S-18
KC-1261-S-20
KC-1261-S-22
KC-1261-S-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStroke S
(mm)
Rail Length L1
(mm)
Allowable Load (when using 2)
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)
Product Code

SGD 32.69

1 Piece(s) Same day 10224304.8314~250~40022941

SGD 34.67

1 Piece(s) Same day 10275355.6284~300~30022942

SGD 36.66

1 Piece(s) Same day 10315406.4353~350~40022943

SGD 38.64

1 Piece(s) Same day 10330457.2421~350~50022944

SGD 40.62

1 Piece(s) Same day 10381508392~400~40022945

SGD 43.71

1 Piece(s) Same day 10406558.8441~450~50022946

SGD 45.69

1 Piece(s) Same day 10432609.6441~450~50022947

Loading...

  1. 1
 

Basic Information

Type Slide Shape Rail Material Cold rolled stainless steel plate (SUS304) Number of Rail Steps 2
Height H(mm) 9.5 Width W(mm) 35.3 Rail Surface Treatment Mirror Polishing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)