(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Cylinder Stopper C-1836

Stainless Steel Cylinder Stopper C-1836

Made of all stainless steel and has excellent corrosion resistance. An oxygen tank from a fire engine, etc. can be put in and pulled out with one touch.

[Features]
· Made of stainless steel, with excellent corrosion resistance.
· Oxygen tank of fire engine, etc. can be put in and pulled out with one touch.

PDF

Part Number

Configured Part Number is shown.

C-1836

 
Part Number
C-1836
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 27.40

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Special type Length L(mm) 120 Width W(mm) 40
Mounting Method Imposition Mounting Hole Dia. D(mm) 2.6 Operating Environment Anti-rust
Body Material Stainless Steel Plate Main Body Surface Treatment Buffing Height H(mm) 66
Product Code 22272

Please check the type/dimensions/specifications of the part C-1836 in the Stainless Steel Cylinder Stopper C-1836 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)