(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ultra-Low Noise Fixed Caster without Stopper, K-620K (Part Numbers)

Ultra-Low Noise Fixed Caster without Stopper, K-620K

[Features]
· Features excellent operability and quietness.
· With a rubber wheel having excellent impact resilience and a high precision main body, smooth operation is possible with a small force.
· A gray wheel in which tire marks do not stand out.

PDF

Part Number

Configured Part Number is shown.

K-620K-150-R

 
Part Number
K-620K-150-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Product CD

SGD 34.45

1 Piece(s) 12 Day(s) or more 19080.01~140.00110Slotted Holes112(100)53(56)140801503231723

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Quiet Stopper (Detail) No
Wheel Material Rubber Wheel Characteristics No Fitting Material Cold rolled steel plate (SPC)
Application Commercial Facilities Display / OA equipment, information and communication equipment Load Category Used for Light load

Please check the type/dimensions/specifications of the part K-620K-150-R in the Ultra-Low Noise Fixed Caster without Stopper, K-620K series.

Similar Part Numbers

Part Number
K-620K-100-R
K-620K-125-R
K-620K-75-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Product CD

SGD 16.18

1 Piece(s) 12 Day(s) or more 12235.01~80.0060Round hole8240100581002731721

SGD 28.87

1 Piece(s) 12 Day(s) or more 16580.01~140.00110Slotted Holes112(100)53(56)140801253231722

SGD 12.49

1 Piece(s) 12 Day(s) or more 9335.01~80.0060Round hole55287052752731720

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)