(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Swivel Caster for Super Heavy Weight Without Stopper K-100WHB-P (Part Numbers)

Swivel Caster for Super Heavy Weight Without Stopper K-100WHB-P

Click this image to zoom it.

Move the mouse over the image to zoom

  • Swivel Caster for Super Heavy Weight Without Stopper K-100WHB-P
  • Swivel Caster for Super Heavy Weight Without Stopper K-100WHB-P
  • Swivel Caster for Super Heavy Weight Without Stopper K-100WHB-P

[Features]
· Since the swivel part has a packing structure, waterproofing, dust-proofing, and rust-proofing effects are outstanding.
· The wheel is made of a special synthetic resin for which the main raw material is phenol resin, and which features excellent abrasion resistance, shock resistance, and high load resistance

PDF

Part Number

Configured Part Number is shown.

K-100WHB-P-50

 
Part Number
K-100WHB-P-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD

SGD 74.34

1 Piece(s) 4 Day(s) or more 1079220.01~320.002946464848450383930094

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Phenol Resin
Wheel Characteristics Abrasion Resistance Fitting Material Cold rolled steel plate (SPC) Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment Load Category Ultra Heavy Load

Please check the type/dimensions/specifications of the part K-100WHB-P-50 in the Swivel Caster for Super Heavy Weight Without Stopper K-100WHB-P series.

Similar Part Numbers

Part Number
K-100WHB-P-65
K-100WHB-P-75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD

SGD 123.92

1 Piece(s) 4 Day(s) or more 1097320.01~485.00392787810010065484930095

SGD 157.64

1 Piece(s) 4 Day(s) or more 10107485.01~750.00490787810010075485430096

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)