(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Anti-Static Freely Swiveling Caster, without Stopper, K-630J (Part Numbers)

Anti-Static Freely Swiveling Caster, without Stopper, K-630J
  • On Sale Till 31/03/2025

[Features]
· Prevents the adherence of dust caused by static electricity through use of an anti-static wheel.
· The electric resistance values are, by measurement value, 108Ω or less for synthetic rubber, and 107 to 108Ω for urethane.
· Features excellent abrasion resistance and the staining of floors is suppressed through use of a non-carbon wheel (urethane wheel)

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

K-630J-75-R

 
Part Number
K-630J-75-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Swivel Radius
(mm)
Product CD

SGD 29.13

SGD 16.60

1 Piece(s) Same day 10035.01~80.0080Synthetic RubberAntistaticRound hole63638181756831728

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Static electricity prevention Stopper (Detail) No
Fitting Material Cold rolled steel plate (SPC) Wheel Width(mm) 32 Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment
Load Category Medium Load

Please check the type/dimensions/specifications of the part K-630J-75-R in the Anti-Static Freely Swiveling Caster, without Stopper, K-630J series.

Similar Part Numbers

Part Number
K-630J-100-UR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Swivel Radius
(mm)
Product CD

SGD 85.08

1 Piece(s) 4 Day(s) or more 144140.01~220.00170[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / AntistaticSlotted Holes70(73)70(73)95951008831741

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)