(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Swivel Caster With Stopper for Heavy Weights, K-100HBS-PA (Part Numbers)

Swivel Caster With Stopper for Heavy Weights, K-100HBS-PA
  • On Sale Till 31/03/2025

Roller bearings are used for all the shafts, resulting in unbelievably smooth turning. Distortion does not remain even after being fixed for long periods of time.

PDF

Part Number

Configured Part Number is shown.

K-100HBS-PA-65

 
Part Number
K-100HBS-PA-65
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD

SGD 124.93

1 Piece(s) 4 Day(s) or more 1092220.01~320.002947171909065386630883

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Low Floor Heavy Load Stopper (Detail) With Rotation Stopper
Wheel Material Polyurethane Resin Wheel Characteristics Oil Resistance Fitting Material Cold rolled steel plate (SPC)
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck Load Category For Heavy Load

Please check the type/dimensions/specifications of the part K-100HBS-PA-65 in the Swivel Caster With Stopper for Heavy Weights, K-100HBS-PA series.

Similar Part Numbers

Part Number
K-100HBS-PA-50
K-100HBS-PA-75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD

SGD 77.43

1 Piece(s) Same day 1068140.01~220.001965050646450286530880

SGD 137.81

1 Piece(s) 4 Day(s) or more 10106320.01~485.003437171909075386830886

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)