(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Swivel Caster for Super Heavy Weight Without Stopper, K-100HB-PA (Part Numbers)

Swivel Caster for Super Heavy Weight Without Stopper, K-100HB-PA

Click this image to zoom it.

Move the mouse over the image to zoom

  • Swivel Caster for Super Heavy Weight Without Stopper, K-100HB-PA
  • Swivel Caster for Super Heavy Weight Without Stopper, K-100HB-PA
  • Swivel Caster for Super Heavy Weight Without Stopper, K-100HB-PA

Roller bearings are used for all the shafts, resulting in unbelievably smooth turning. Distortion does not remain even after being fixed for long periods of time.

PDF

Part Number

Configured Part Number is shown.

K-100HB-PA-65

 
Part Number
K-100HB-PA-65
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD

SGD 106.07

1 Piece(s) 4 Day(s) or more 1092220.01~320.002947171909065385730874

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Low Floor Heavy Load Stopper (Detail) No
Wheel Material Polyurethane Resin Wheel Characteristics Oil Resistance Fitting Material Cold rolled steel plate (SPC)
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck Load Category For Heavy Load

Please check the type/dimensions/specifications of the part K-100HB-PA-65 in the Swivel Caster for Super Heavy Weight Without Stopper, K-100HB-PA series.

Similar Part Numbers

Part Number
K-100HB-PA-50
K-100HB-PA-75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD

SGD 71.48

1 Piece(s) 4 Day(s) or more 1068140.01~220.001965050646450285130871

SGD 127.89

1 Piece(s) 4 Day(s) or more 10106320.01~485.003437171909075386230877

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)