(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Fixed Casters for Heavy Loads without Stopper, K-600HB (Part Numbers)

Fixed Casters for Heavy Loads without Stopper, K-600HB

Click this image to zoom it.

Move the mouse over the image to zoom

  • Fixed Casters for Heavy Loads without Stopper, K-600HB
  • Fixed Casters for Heavy Loads without Stopper, K-600HB
  • Fixed Casters for Heavy Loads without Stopper, K-600HB
  • On Sale Till 31/03/2025

[Features]
· Employs a roller bearing for the wheel rotation part, features high load resistance, and smooth wheel rotation.
· Turns quietly, is seismic resistant, and features a shock-resistant design that enables stable operation on uneven surfaces.

PDF

Part Number

Configured Part Number is shown.

K-600HB-130

 
Part Number
K-600HB-130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting height
(mm)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mass
(g)
Product CD

SGD 115.99

SGD 74.23

1 Piece(s) Same day 1652251126313586130421,66030487

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Quiet Stopper (Detail) No
Wheel Material Synthetic Rubber Fitting Material Cold rolled steel plate (SPC) Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment Load Category For Heavy Load Surface Finish Zinc platinf chromate treatment (MFZn-C)

Please check the type/dimensions/specifications of the part K-600HB-130 in the Fixed Casters for Heavy Loads without Stopper, K-600HB series.

Similar Part Numbers

Part Number
K-600HB-100
K-600HB-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting height
(mm)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mass
(g)
Product CD

SGD 96.16

1 Piece(s) 4 Day(s) or more 13018110352123721003895030486

SGD 151.69

1 Piece(s) 4 Day(s) or more 1872741126313586150422,06030488

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)