(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless-Steel Swivel Caster (With Stopper) K-1315S (Part Numbers)

Stainless-Steel Swivel Caster (With Stopper) K-1315S
  • On Sale Till 31/03/2025

[Features]
· Stainless steel construction with superior corrosion resistance.
· Selection from a variety of wheel materials is possible to suit the application.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

K-1315S-125-UB

Caster With Excellent Corrosion Resistance

K-1315S-125-R external appearance

K-1315S-125-R external appearance

K-1315S dimensional drawing

K-1315S dimensional drawing

K-1315S dimensional drawing

K-1315S dimensional drawing

Product NumberNotesøDHL1 × W1P1 × P2
(P'1 × P'2)
L2W2dSwivel RadiusAllowable Load kN
R WheelN WheelUB WheelPH Wheel
K-1315S-65-(wheel)With stopper658570 × 5855 × 422926ø8.8710.50.70.70.7
K-1315S-75-(wheel)759370 × 5855 × 422826ø8.8680.60.80.80.8
K-1315S-100-(wheel)10013290 × 9071 × 71
(68 × 68)
353211861.21.21.01.2
K-1315S-125-(wheel)125168102 × 10280 × 80
(75 × 75)
3838111021.51.51.31.5
K-1315S-150-(wheel)150190102 × 10280 × 80
(75 × 75)
4140111171.61.61.41.6
Part Number
K-1315S-125-UB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Product CD

SGD 167.56

1 Piece(s) 8 Day(s) or more 1016880.01~140.00130[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance75(80)75(80)10210212538102Medium Load30984

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Fitting Material Stainless Steel Plate (SUS304)
Mounting Hole Type Slotted Holes Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Factory facilities

Please check the type/dimensions/specifications of the part K-1315S-125-UB in the Stainless-Steel Swivel Caster (With Stopper) K-1315S series.

Similar Part Numbers

Part Number
K-1315S-100-R
K-1315S-100-UB
K-1315S-125-N
K-1315S-150-N
K-1315S-150-R
K-1315S-150-UB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Product CD

SGD 99.24

1 Piece(s) Same day 1013280.01~140.00120RubberNo68(71)68(71)90901003286Medium Load30977

SGD 121.94

1 Piece(s) 4 Day(s) or more 1013280.01~140.00100[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance68(71)68(71)90901003286Medium Load30983

SGD 153.68

1 Piece(s) 8 Day(s) or more 10168140.01~220.00150[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance75(80)75(80)10210212538102Medium Load30981

SGD 159.63

1 Piece(s) 4 Day(s) or more 10190140.01~220.00160[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance75(80)75(80)10210215040117Medium Load30982

SGD 157.64

1 Piece(s) 4 Day(s) or more 10190140.01~220.00160RubberNo75(80)75(80)10210215040117Medium Load30979

SGD 181.44

1 Piece(s) 4 Day(s) or more 1019080.01~140.00140[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance75(80)75(80)10210215040117Medium Load30985

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)