(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Since it is made of stainless steel, durability and abrasion resistance are excellent and smooth traveling is maintained. Stainless steel with superior corrosion resistance.
[Features]
· Includes a powerful stopper.
· Selection from a variety of wheel materials is possible to suit the application.
Part Number
Configured Part Number is shown.
K-1304R-50-SUS
Part Number |
---|
K-1304R-50-SUS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Load Category | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 52.08 SGD 31.25 | 1 Piece(s) | Same day | 80 | 35.01~80.00 | 39 | Stainless Steel | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance | 45 | 25 | 61 | 45 | 50 | 20 | Used for Light load | 30532 |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Fitting Material | Stainless Steel Plate (SUS304) |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment / Factory facilities |
Please check the type/dimensions/specifications of the part K-1304R-50-SUS in the Stainless Steel Press Fixed Caster, Without Stopper, K-1304R series.
Part Number |
---|
K-1304R-130-N |
K-1304R-150-N |
K-1304R-200-N |
K-1304R-50-UR |
K-1304R-65-SUS |
K-1304R-65-UR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Load Category | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 101.23 | 1 Piece(s) | 10 Day(s) or more | 177 | 140.01~220.00 | 205 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Heat resistant | 100 | 56 | 137 | 93 | 130 | 42 | Medium Load | 30539 | ||
SGD 121.94 | 1 Piece(s) | 14 Day(s) or more | 198 | 220.01~320.00 | 245 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Heat resistant | 100 | 56 | 137 | 93 | 150 | 45 | Medium Load | 30540 | ||
SGD 172.63 | 1 Piece(s) | 8 Day(s) or more | 250 | 320.01~485.00 | 333 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Heat resistant | 112 | 63 | 151 | 102 | 200 | 45 | Medium Load | 30541 | ||
SGD 48.56 | 1 Piece(s) | 4 Day(s) or more | 80 | 35.01~80.00 | 39 | [Urethane] Urethane Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 45 | 25 | 61 | 45 | 50 | 20 | Used for Light load | 30535 | ||
SGD 71.48 | 1 Piece(s) | 4 Day(s) or more | 87.5 | 35.01~80.00 | 68 | Stainless Steel | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance | 45 | 25 | 61 | 45 | 65 | 20 | Medium Load | 30533 | ||
SGD 66.19 | 1 Piece(s) | 8 Day(s) or more | 87.5 | 35.01~80.00 | 68 | [Urethane] Urethane Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 45 | 25 | 61 | 45 | 65 | 20 | Medium Load | 30536 |
How can we improve?
How can we improve?