(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Gray Wheel Free Swivel Caster With Stopper K-612JS (Part Numbers)

Gray Wheel Free Swivel Caster With Stopper K-612JS

A gray wheel in which tire marks do not stand out. Soft and smooth operability with excellent impact resilience.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

K-612JS-100-TP

 
Part Number
K-612JS-100-TP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD

SGD 32.98

1 Piece(s) Same day 13080.01~140.00100ElastomerSlotted Holes68(71)68(71)9090100329831697

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Wheel Characteristics Abrasion Resistance / No
Fitting Material Cold rolled steel plate (SPC) Application Commercial Facilities Display / OA equipment, information and communication equipment Load Category Used for Light load

Please check the type/dimensions/specifications of the part K-612JS-100-TP in the Gray Wheel Free Swivel Caster With Stopper K-612JS series.

Similar Part Numbers

Part Number
K-612JS-125-R
K-612JS-50-TP
K-612JS-65-TP
K-612JS-75-TP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD

SGD 43.88

1 Piece(s) Same day 165140.01~220.00150RubberSlotted Holes75(80)75(80)1021021253211831698

SGD 7.08

1 Piece(s) Same day 6535.01~80.0050ElastomerRound hole4635594750205431694

SGD 11.95

1 Piece(s) 12 Day(s) or more 8535.01~80.0050ElastomerRound hole5542705865257931695

SGD 12.83

1 Piece(s) Same day 9335.01~80.0050ElastomerRound hole5542705875257931696

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)