(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Gray Wheel Fixed Caster Without Stopper - K-612K (Part Numbers)

Gray Wheel Fixed Caster Without Stopper - K-612K

A gray wheel in which tire marks do not stand out. Soft and smooth operability with excellent impact resilience.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

K-612K-65-TP

 
Part Number
K-612K-65-TP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Product CD

SGD 7.86

1 Piece(s) 57 Day(s) or more 8535.01~80.0050Round hole55287052652531707

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Elastomer
Wheel Characteristics Abrasion Resistance / No Fitting Material Cold rolled steel plate (SPC) Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment
Load Category Used for Light load

Please check the type/dimensions/specifications of the part K-612K-65-TP in the Gray Wheel Fixed Caster Without Stopper - K-612K series.

Similar Part Numbers

Part Number
K-612K-100-TP
K-612K-50-TP
K-612K-75-TP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Product CD

SGD 22.38

1 Piece(s) 4 Day(s) or more 13080.01~140.00100Slotted Holes80(90)45(50)110701003231709

SGD 4.92

1 Piece(s) 48 Day(s) or more 6535.01~80.0050Round hole45255844502031706

SGD 9.04

1 Piece(s) Same day 9335.01~80.0050Round hole55287052752531708

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)