(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Moving and installation of equipment can be done easily.
[Features]
[Caster]
· A compact, integrated low floor type in which traveling and fixing are easy, and that can reduce the mounting man hours for the adjuster foot.
· Adjustments can be easily made after equipment has been installed using a "light touch" raising/lowering operation.
· Since the wheel and the adjuster foot swivel together, the turning radius is almost the same as just the caster.
[P.A polyurethane wheel]
· An abrasion resistance surpassing that of metal. Highly elastic to prevent payload from being subjected to shocks.
· Distortion due to load does not remain even when fixed for long periods of time.
· Quiet without noise and does not damage the floor.
· A light weight is realized by employing aluminum for the wheel hub and high performance engineering plastic for the bushing. Its also gentle on floors, employs two radial bushings for the rotating part of the wheel, and features a dual-end support mechanism for excellent mobility.
· [E.P engineering plastic wheel]
· Good shock resistance, can withstand harsh usage, and is lightweight.
· Excellent heat resistance, cold resistance, and chemical resistance.
· Employs two radial bushings for the rotating part of the wheel and features a dual-end support mechanism for excellent mobility.
Part Number
Configured Part Number is shown.
K-100HB2-AF-50-PA
K-100HB2 series dimensional drawing
K-100HB2series (caster) dimensional drawing
Product Number | Notes | øD | φD1 | H1 | H2 | H3 | L1 × W1 | P × P | L2 | L3 | W2 | M | Swivel Radius | Allowable Load kN | Product Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Polyurethane | Engineering Plastic | Polyurethane | Engineering Plastic | |||||||||||||
K-100HB2-AF-40-PA | K-100HB2-AF-40-EP | 40 | 60 | 58 × 58 | 44 × 44 | 14 | 25 | 2.3 | 6.5 | 35 | 1.96 | 265 | 50 | 1.96 | 510 | 500 |
K-100HB2-AF-50-PA | K-100HB2-AF-50-EP | 35 | 275 | 63 | 2.45 | 815 | 800 |
Compact integrated low-profile type makes movement/fixing easy, and saves the trouble of mounting a leveling mount.
Can be raised and lowered with a light touch, allowing easy adjustment even after equipment installation.
The wheel and leveling mount rotate simultaneously so the swivel radius is almost the same as that of a caster alone.
P.A Polyurethane wheel
Abrasion resistance surpassing that of metal. High elasticity prevents shocks to the load.
Even remaining fixed for a long period will not cause warping due to the load.
Quiet and doesn't damage floors.
Light weight achieved by using aluminum for the wheel hubs and high-performance engineering plastic for the bushing.
2 radial bearings are used in the wheel axle which doesn't damage floors. Structure with support at both ends provide excellent mobility.
E.P Engineering plastic wheel
Lightweight with good impact resistance to stand up to rough applications.
Excellent heat resistance, cold resistance and chemical resistance.
2 radial bearings are used in the wheel axle, and a structure with support at both ends provides excellent mobility.
Part Number |
---|
K-100HB2-AF-50-PA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Mounting height (mm) | Properties | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 129.87 SGD 77.92 | 1 Piece(s) | Same day | 10 | 70 | [Low-Profile Heavy-Load] Low Floor Heavy Load・Low Volume | 220.01~320.00 | 245 | Polyurethane Resin | Abrasion Resistance | 90 | 90 | 110 | 110 | M14 | 50 | 28 | 63 | 31049 |
Loading...
Caster Type | Plate Type Universal / With Adjuster | Stopper (Detail) | No | Fitting Material | Cold rolled steel plate (SPC) |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Application | Commercial Facilities Display / OA equipment, information and communication equipment | Load Category | For Heavy Load |
Please check the type/dimensions/specifications of the part K-100HB2-AF-50-PA in the Heavy-Duty Low Floor Type Swivel Caster and Adjuster without Stopper, K-100HB2-AF series.
Part Number |
---|
K-100HB2-AF-40-EP |
K-100HB2-AF-40-PA |
K-100HB2-AF-50-EP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Mounting height (mm) | Properties | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 89.33 | 1 Piece(s) | Same day | 10 | 60 | [Low-Profile Heavy-Load] Low Floor Heavy Load | 140.01~220.00 | 196 | Engineering Plastic | Chemical Resistance / Cold Resistance / Heat resistant | 75 | 75 | 92 | 92 | M12 | 40 | 25 | 50 | 31050 | ||
SGD 104.09 | 1 Piece(s) | Same day | 10 | 60 | [Low-Profile Heavy-Load] Low Floor Heavy Load・Low Volume | 140.01~220.00 | 196 | Polyurethane Resin | Abrasion Resistance | 75 | 75 | 92 | 92 | M12 | 40 | 25 | 50 | 31048 | ||
SGD 100.12 | 1 Piece(s) | Same day | 10 | 70 | [Low-Profile Heavy-Load] Low Floor Heavy Load | 220.01~320.00 | 245 | Engineering Plastic | Chemical Resistance / Cold Resistance / Heat resistant | 90 | 90 | 110 | 110 | M14 | 50 | 28 | 63 | 31051 |
How can we improve?
How can we improve?