(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Heavy-Duty Low Floor Type Swivel Caster and Adjuster without Stopper, K-100HB2-AF (Part Numbers)

Heavy-Duty Low Floor Type Swivel Caster and Adjuster without Stopper, K-100HB2-AF
  • On Sale Till 31/03/2025

Moving and installation of equipment can be done easily.

[Features]
[Caster]
· A compact, integrated low floor type in which traveling and fixing are easy, and that can reduce the mounting man hours for the adjuster foot.
· Adjustments can be easily made after equipment has been installed using a "light touch" raising/lowering operation.
· Since the wheel and the adjuster foot swivel together, the turning radius is almost the same as just the caster.
[P.A polyurethane wheel]
· An abrasion resistance surpassing that of metal. Highly elastic to prevent payload from being subjected to shocks.
· Distortion due to load does not remain even when fixed for long periods of time.
· Quiet without noise and does not damage the floor.
· A light weight is realized by employing aluminum for the wheel hub and high performance engineering plastic for the bushing. Its also gentle on floors, employs two radial bushings for the rotating part of the wheel, and features a dual-end support mechanism for excellent mobility.
· [E.P engineering plastic wheel]
· Good shock resistance, can withstand harsh usage, and is lightweight.
· Excellent heat resistance, cold resistance, and chemical resistance.
· Employs two radial bushings for the rotating part of the wheel and features a dual-end support mechanism for excellent mobility.

PDF

Part Number

Configured Part Number is shown.

K-100HB2-AF-50-PA

Easy To Move And Install Machinery

Low-Profile Type Swivel Caster For Heavy Loads With Leveling Mount (Without Stopper) K-100HB2-AF: Related images

K-100HB2 series dimensional drawing

Low-Profile Type Swivel Caster For Heavy Loads With Leveling Mount (Without Stopper) K-100HB2-AF: Related images

K-100HB2series (caster) dimensional drawing

Product NumberNotesøDφD1H1H2H3L1 × W1P × PL2L3W2MSwivel RadiusAllowable Load kNProduct Mass (g)
PolyurethaneEngineering PlasticPolyurethaneEngineering Plastic
K-100HB2-AF-40-PAK-100HB2-AF-40-EP406058 × 5844 × 4414252.36.5351.96265501.96510500
K-100HB2-AF-50-PAK-100HB2-AF-50-EP35275632.45815800
Caster

Compact integrated low-profile type makes movement/fixing easy, and saves the trouble of mounting a leveling mount.
Can be raised and lowered with a light touch, allowing easy adjustment even after equipment installation.
The wheel and leveling mount rotate simultaneously so the swivel radius is almost the same as that of a caster alone.

P.A Polyurethane wheel

Abrasion resistance surpassing that of metal. High elasticity prevents shocks to the load.
Even remaining fixed for a long period will not cause warping due to the load.
Quiet and doesn't damage floors.
Light weight achieved by using aluminum for the wheel hubs and high-performance engineering plastic for the bushing.
2 radial bearings are used in the wheel axle which doesn't damage floors. Structure with support at both ends provide excellent mobility.

E.P Engineering plastic wheel

Lightweight with good impact resistance to stand up to rough applications.
Excellent heat resistance, cold resistance and chemical resistance.
2 radial bearings are used in the wheel axle, and a structure with support at both ends provides excellent mobility.

Part Number
K-100HB2-AF-50-PA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting height
(mm)
Properties Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD

SGD 129.87

SGD 77.92

1 Piece(s) Same day 1070[Low-Profile Heavy-Load] Low Floor Heavy Load・Low Volume220.01~320.00245Polyurethane ResinAbrasion Resistance9090110110M1450286331049

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Universal / With Adjuster Stopper (Detail) No Fitting Material Cold rolled steel plate (SPC)
Mounting Hole Type Round hole Application Commercial Facilities Display / OA equipment, information and communication equipment Load Category For Heavy Load

Please check the type/dimensions/specifications of the part K-100HB2-AF-50-PA in the Heavy-Duty Low Floor Type Swivel Caster and Adjuster without Stopper, K-100HB2-AF series.

Similar Part Numbers

Part Number
K-100HB2-AF-40-EP
K-100HB2-AF-40-PA
K-100HB2-AF-50-EP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting height
(mm)
Properties Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD

SGD 89.33

1 Piece(s) Same day 1060[Low-Profile Heavy-Load] Low Floor Heavy Load140.01~220.00196Engineering PlasticChemical Resistance / Cold Resistance / Heat resistant75759292M1240255031050

SGD 104.09

1 Piece(s) Same day 1060[Low-Profile Heavy-Load] Low Floor Heavy Load・Low Volume140.01~220.00196Polyurethane ResinAbrasion Resistance75759292M1240255031048

SGD 100.12

1 Piece(s) Same day 1070[Low-Profile Heavy-Load] Low Floor Heavy Load220.01~320.00245Engineering PlasticChemical Resistance / Cold Resistance / Heat resistant9090110110M1450286331051

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)