(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Round Bellows YM Series (Part Numbers)

Round Bellows YM Series

[Caution]
Please be sure to always contact the VONA support center (TEL: 0120-343-256).
When contacting us by FAX, please be sure to specify that this is a "Custom order xx machining request."

[Features]
· Can provide flexible support through combining standard parts such as the main body block, flange plate, and clamp parts.
· We keep standard parts in stock so that we can accommodate short delivery times.
· The fabric is a single thermoplastic polyurethane sheet
· Can save space by shrinking the dimensions.
· An air hole with filter has been provided to the main body block to allow for smooth contraction movement.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

YM40-450-13C-F

 
Part Number
YM40-450-13C-F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal MAX Length
(mm)
Number of Teeth Mounting Hole Number N Applicable Body Outside Diameter
(φ)
Main Body Internal Diameter
(φ)
Middle Plate I.D.
(φ)
Clamp Mouth Diameter
(φ)
Clamp Mouth Length
(mm)
Clamp Parts Material Flange Outside Diameter
(φ)
Flange Inside Diameter
(φ)
Flange Plate Material Configuration

SGD 267.50

1 Piece(s) 10 Day(s) or more 104501244018171330Polyurethane + PC plate (Black)4027SUS304Clamp x Flange

Loading...

  1. 1

Basic Information

Main Body Material Thermoplastic Polyurethane (Black) Middle Plate Material PC Polycarbonate (Clear)

Please check the type/dimensions/specifications of the part YM40-450-13C-F in the Round Bellows YM Series series.

Similar Part Numbers

Part Number
YM100-1050-70C-70C
YM100-1050-70C-F
YM100-1050-F-F
YM40-450-18C-18C
YM40-450-18C-F
YM40-450-F-F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal MAX Length
(mm)
Number of Teeth Mounting Hole Number N Applicable Body Outside Diameter
(φ)
Main Body Internal Diameter
(φ)
Middle Plate I.D.
(φ)
Clamp Mouth Diameter
(φ)
Clamp Mouth Length
(mm)
Clamp Parts Material Flange Outside Diameter
(φ)
Flange Inside Diameter
(φ)
Flange Plate Material Configuration

SGD 661.10

1 Piece(s) 10 Day(s) or more 101050--10070617050Polyurethane + PC plate (Black)---Clamp x Clamp

SGD 658.60

1 Piece(s) 10 Day(s) or more 10105015610070617050Polyurethane + PC plate (Black)10079SUS304Clamp x Flange

SGD 656.10

1 Piece(s) 10 Day(s) or more 1010501561007061---10079SUS304Flange x Flange

SGD 276.20

1 Piece(s) 10 Day(s) or more 10450--4018171830Polyurethane + PC plate (Black)---Clamp x Clamp

SGD 267.50

1 Piece(s) 10 Day(s) or more 104501244018171830Polyurethane + PC plate (Black)4027SUS304Clamp x Flange

SGD 260.10

1 Piece(s) 10 Day(s) or more 10450124401817---4027SUS304Flange x Flange

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)