(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pressure Reducing Valves for Air/Gas, GD-43G-10/GD-43G-20 Series

Pressure Reducing Valves for Air/Gas, GD-43G-10/GD-43G-20 Series

Space and resource-saving. Stainless steel is used in the liquid-contacting parts. PTFE is used for fluid-contacting surfaces. A special fluororubber is used for the rubber parts for superior corrosion resistance and durability.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
GD-43G-10-B-15A
GD-43G-10-B-20A
GD-43G-10-B-25A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name)

SGD 1,454.67

1 Piece(s) 8 Day(s) or more 1/2B(15A)1/2B(15A)

SGD 1,483.58

1 Piece(s) 8 Day(s) or more 3/4B(20A)3/4B(20A)

SGD 1,560.64

1 Piece(s) 8 Day(s) or more 1B(25A)1B(25A)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Air / Gas Pressure Relief Valve Shape Linear Motion Type Diaphragm
Max. Applicable Pressure(MPa) 1.01~2 Max. Fluid Temperature(℃) 90 Connection Type Equal Dia. Connection
Supply Side, Flange Connection Types JIS 10K Flange Control Side, Flange Connection Type JIS 10K Flange Maximum Applicable Pressure Data 2
Primary Pressure(MPa) 0.07~2.0 Secondary Pressure(MPa) Red Spring: 0.1 to 0.25

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)