(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Long Handle Automatic Spray Gun, General Purpose Variable Head Angle Type Automatic Spray Gun, A110-PX

Long Handle Automatic Spray Gun, General Purpose Variable Head Angle Type Automatic Spray Gun, A110-PX

A pressure feeding type long handle automatic spray gun.
Loosen the base nut to align the head in the radial direction (360°). Loosen the tip bolt to point it in the lengthways direction ( from 90° to -90°).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A110-PXC10P-500
A110-PXC13P-500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDiameter of Paint Nozzle
(mm)
The amount of air
(L/min)
Air cap type

SGD 921.34

1 Piece(s) 19 Day(s) or more 1.016010P

SGD 921.34

1 Piece(s) 19 Day(s) or more 1.317513P

Loading...

  1. 1

Basic Information

Object Size Small Accessory Required Number of Solenoid Valves 3-Way Solenoid Valve × 1, 2-Way Solenoid Valve × 1 Paint Supply Method Pressure Feed
Paint Nozzle Type F110 Pipe length(mm) 500

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)