(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

DC Motor SS60E8 Series

DC Motor SS60E8 Series

[Features]·Standard rated voltage is 24/100 V (350 W).

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SS60E8-DC24V
SS60E8-DC100V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipVoltage
(V)
Rated Current
(A)

SGD 841.67

1 Piece(s) 21 Day(s) or more 2421

SGD 841.67

1 Piece(s) 21 Day(s) or more 1004.8

Loading...

  1. 1

Basic Information

Type Motor Unit Type of Motor Standard Main Body Shape Round
Flange Size A(mm) 100 Rated Output(W) 350 Gearhead Type No
Rotational Speed(rpm) 2500 Rated Torque(N·m) 1.4 Axial direction Standard
Mounting Type Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)