(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Class 600 Screw-in Ball Valve (1 Pc.) (UZ-N-10A)

Class 600 Screw-in Ball Valve (1 Pc.) UZ-N-10A

Stainless steel valve U Series. For general purpose and construction equipment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

UZ-N-10A

 
Part Number
UZ-N-10A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) Handle Shape L
(mm)
H
(mm)
D1
(Ø)

SGD 29.14

1 Piece(s) 6 Day(s) or more [Stainless Steel] SCS13A3/8B(10A)3/8B(10A)Lever443670

Loading...

  1. 1

Basic Information

Main Body Shape Straight Applicable Fluid Water / Oil / Gas / Saturated Steam Nominal Pressure 600 Type
Ball Valve Type Reduced Bore Supply Side, Connection Type Rc Control Side, Connection Type Rc
Operation Method Manual Details of Maximum Allowable Pressure (Saturated Vapor)(MPa) 1.0 Details of Maximum Allowable Pressure (Ordinary Temperature Water and Oil and Gas)(MPa) 4.1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)