(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Casters for Heavy Loads (Small)- Fixed - KH Type - Size 65 mm to 75 mm (Part Numbers)

Casters for Heavy Loads (Small)- Fixed - KH Type - Size 65 mm to 75 mm

[Features]A barbed type ball valve. Heavy duty casters being shock-resistant and having excellent durability even when carrying heavy duty.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RGNKH-75-CP

Part Number
RGNKH-75-CP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Load Category

SGD 36.05

1 Piece(s) 8 Day(s) or more 105140.01~220.00200[Nylon] Reinforced NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance10352136857538Light/Medium Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Shaft Diameter D(Ø) 12 Metal Fitting Specifications The wheels on earth
Shaft Bearing Steel Plate with Bearing

Please check the type/dimensions/specifications of the part RGNKH-75-CP in the Casters for Heavy Loads (Small)- Fixed - KH Type - Size 65 mm to 75 mm series.

Similar Part Numbers

Part Number
RFKH-65-CP
RFKH-75-CP
RGNKH-65-CP
RRKH-65-CP
RRKH-75-CP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Load Category

SGD 44.79

1 Piece(s) 8 Day(s) or more 92220.01~320.00300[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance9147124806538Light/Medium Load

SGD 45.94

1 Piece(s) 8 Day(s) or more 105320.01~485.00400[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance10352136857538Heavy Load

SGD 34.85

1 Piece(s) 8 Day(s) or more 92140.01~220.00170[Nylon] Reinforced NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance9147124806534Light/Medium Load

SGD 51.70

1 Piece(s) 8 Day(s) or more 92220.01~320.00300[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant9147124806534Light/Medium Load

SGD 55.74

1 Piece(s) 8 Day(s) or more 105320.01~485.00400[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant10352136857536Heavy Load

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)