(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Engine Cleaner EC-7X

Engine Cleaner EC-7X

Ideal for cleaning and washing uneven sections/parts in automobiles in general and in manufacturing machinery, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
EC-7X-1000
EC-7X-500
EC-7X-750
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPipe length
(mm)

SGD 203.65

1 Piece(s) 18 Day(s) or more 1000

SGD 203.65

1 Piece(s) 18 Day(s) or more 500

SGD 203.65

1 Piece(s) 18 Day(s) or more 750

Loading...

  1. 1

Basic Information

Spray Gun Type Main Body of Spray Gun Supply Method Suction Type Nozzle Dia. [Category](mm) ~3
Liquid Spray Amount [Category](mℓ/min) ~500 Spraying Air Pressure [Category](MPa) ~0.3 Air Usage Amount [Category](ℓ/min) ~100
The diameter of air inlet G1/4 Detail of Nozzle Dia.(mm) 3.0 Detail of Liquid Jet Amount(mℓ/min) 450
Spraying Air Pressure Details(MPa) 0.3 The details of amount of air(ℓ/min) 55

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)