(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

4-Way Solenoid Valve Pilot 4 Port Valve BN-760 Series (Part Numbers)

Part Number

Configured Part Number is shown.

BN-764S-8-E-200

Part Number
BN-764S-8-E-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 306.35

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 4-Port
Mounting Orientation Direct Specifications Standard Number of Solenoids Single Solenoid
Switching Type 2-position pressure Status at Power Off Self-reset(spring return) Rated Voltage AC200
Pipe Port Type Rc(R) Plumbing Thread Nominal 1/4 Plumbing Direct piping
Driving Type Pilot-operated Spool Seal Type Standard Pressure Rating(MPa) 0.15 to 0.8
Pilot Air Supply Internal Solenoid Form Grommet Operating Pressure(MPa) 0.15~0.8
Pipe Connection Dia. (Exhaust valve) Rc1/4 Effective Sectional Area(mm2) 25 Applicable Fluids Air

Please check the type/dimensions/specifications of the part BN-764S-8-E-200 in the 4-Way Solenoid Valve Pilot 4 Port Valve BN-760 Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)